We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Low power cable, Low power socket - Low power plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1371050-BP
1371051-BP
1371052-BP
1371053-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Pin diameter
(mm)

-

1 Quote 2.1

-

1 Quote 2.5

-

1 Quote 2.1

12.00 €

1 4 Days 2.5

Loading...

  1. 1

Basic information

Cable length(m) 1.10 Nominal current(A) 2 Nominal voltage(V) 20
Outside diameter(mm) 5.5 Product size (length)(m) 0.50 Shaft length(mm) 9.5
Connector/ Input type A Low power socket Connector / Output type B Low power plug Connector type (category) Low power cable
Colour Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support