Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1491720-BP |
1491721-BP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pin diameter (mm) | |
---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | 2.1 | |
12.67 € | 1 | Available | 3 Days | 2.5 |
Loading...
Cable length(m) | 1.10 | Nominal current(A) | 2 | Nominal voltage(V) | 30 |
---|---|---|---|---|---|
Outside diameter(mm) | 5.5 | Product size (length)(m) | 0.50 | Shaft length(mm) | 9.5 |
Connector/ Input type A | Low power socket | Connector / Output type B | Low power plug | Connector type (category) | Low power cable |
Colour | White |