Audio jack Plug 6.35 mm (Part Numbers)

Audio jack Plug 6.35 mm

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

491766-BP

Part Number
491766-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 1.8 Cable diameter(mm) 6 Number of pins 3
Outside diameter(mm) 6.35 Audio channels Stereo Colour Black
Connection (components) Open end cable Connector type Plug, straight Connector type (category) 6.35 mm audio jack
Contact material Nickel plated Bend relief Yes

This page is Audio jack Plug 6.35 mm, part number 491766-BP.
You can find the detail information about specifications and dimensions on part number 491766-BP.

Tech Support