Manufacturer part number: 123066-BP
Brand: VOLTCRAFT
Price: 5.75 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
123066-BP
V AC reading range (max.)(V) | 250 | V AC reading range (min.)(V) | 12 | Voltage DC reading range (max.)(V) | 250 |
---|---|---|---|---|---|
Voltage reading range DC (min.)(mV) | 12 | Displays (type, size, resolution) | 12; 36; 55; 110; 230; | Product size (height)(mm) | 16 |
Product size (length/depth)(mm) | 132 | Product size (width)(mm) | 18.5 | Weight(g) | 20 |
Reading category | CAT II 250 V | Calibrated to | Manufacturer's standards (no certificate) | Display (details) | LCD |
Type (misc.) | With screwdriver blade | Voltage tester type (category) | Non-contact voltage tester |
This page is MS-100Voltage tester, part number 123066-BP.
You can find the detail information about specifications and dimensions on part number 123066-BP.