Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
516020-BP
A AC reading range (min.)(mA) | 0.1 | Amperage reading range AC (max.)(mA) | 200 | AC reading range | 0.1 µA - 200 mA |
---|---|---|---|---|---|
Amperage reading range DC (min.)(mA) | 0.1 | A DC reading range (max.)(A) | 200 | DC reading range | 0.1 µA - 200 mA |
AC resistance(kΩ/V) | 7.5 | V AC reading range (max.)(V) | 600 | V AC reading range (min.)(V) | 1 |
Voltage DC reading range (max.)(V) | 600 | Voltage reading range DC (min.)(mV) | 0.1 | Basic accuracy (+/-)(%) | 0.5 |
DC resistance(kΩ/V) | 7.5 | Display (counts) | 4000 | Frequency range(Hz) | 50/60 Hz |
Frequency reading range(MHz) | 0.001 Hz -10 kHz | Product size (height)(mm) | 104 | Product size (width)(mm) | 55 |
Reading range - capacity(mF) | 0.001 nF - 200 µF | Reading range - resistance | 0.1 Ω - 40 MΩ | Weight(g) | 145 |
Reading category | CAT IV 600 V | Power supply (details) | 2x AAA battery | Voltage metering | AC/DC |
Current reading | AC/DC | Display (details) | Digital | Interfaces | none |
Measurement type | Average | Multimeter features | Splashproof (IP54) | Multimeter type (category) | Handheld multimeter |
This page is VC-20 Heavy Duty Multimeter, part number 516020-BP.
You can find the detail information about specifications and dimensions on part number 516020-BP.
Configure
Basic Attributes
Calibration service
Calibrated to
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1241318-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Calibration service | Calibrated to |
---|---|---|---|---|---|---|---|
152.39 € | 1 | Available | 14 Days | 10 Calibration Values per area; VDC, VAC, ADC, AAC, Ohm, capacity, frequency, temperature | DAkkS standards |