Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
101006-BP
V AC reading range (max.)(V) | 400 | V AC reading range (min.)(V) | 4.5 | Voltage DC reading range (max.)(V) | 400 |
---|---|---|---|---|---|
Voltage reading range DC (min.)(mV) | 1.5 | Load switching(mA) | 40 | Product size (height)(mm) | 31 |
Product size (length/depth)(mm) | 105 | Product size (width)(mm) | 71 | Reading category | CAT III 440 V |
Power supply (details) | 9 V battery pack | Calibrated to | Manufacturer's standards (no certificate) | Display (details) | LED |
Voltage tester type (category) | Multifunction tester |
This page is VC-31 Multifunction tester, part number 101006-BP.
You can find the detail information about specifications and dimensions on part number 101006-BP.