VC-581 Handheld multimeter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1544030-BP

Part Number
1544030-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

A AC reading range (min.)(mA) 23 A DC reading range (max.)(A) 10 AC resistance(kΩ/V) 10
V AC reading range (max.)(V) 500 V AC reading range (min.)(V) 0.05 Voltage DC reading range (max.)(V) 500
Voltage reading range DC (min.)(mV) 0.05 Basic accuracy (+/-)(%) 3 DC resistance(kΩ/V) 10
Frequency range(Hz) 40 ~ 400 Reading frequency(Hz) 0.25 ~ 2.5 ~ 25 Frequency reading range(MHz) 40 ~ 400
Product size (height)(mm) 40 Product size (length/depth)(mm) 160 Product size (width)(mm) 105
Reading range - resistance 0.1 ~ 200 Weight(g) 370 Reading category CAT III 500 V
Power supply (details) DC 3 V DC 9 Voltage metering AC/DC Calibrated to Manufacturer's standards (no certificate)
Current reading AC/DC Display (details) Analogue Multimeter type (category) Handheld multimeter

Tech Support