Manufacturer part number: 121511-BP
Brand: VOLTCRAFT
Price: 40.72 €
Delivery time: 3 Days
Basic accuracy: 0.8 %
Displays (type, size, resolution): 2000 counts
Reading range - resistance: 0.1 Ω - 20
Calibration service: -
Power supply (details): 3 V (2 x LR44)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
121511-BP
Part Number
|
---|
121511-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Basic accuracy (%) | Displays (type, size, resolution) | Reading range - resistance | Calibration service | Power supply (details) | Calibrated to | |
---|---|---|---|---|---|---|---|---|---|---|---|
40.72 € | 1 | Available | 3 Days | 0.8 | 2000 counts | 0.1 Ω - 20 | - | 3 V (2 x LR44) | Manufacturer's standards (no certificate) |
Loading...
AC resistance(kΩ/V) | 10 | V AC reading range (max.)(V) | 250 | V AC reading range (min.)(V) | 0.1 |
---|---|---|---|---|---|
Voltage DC reading range (max.)(V) | 250 | Voltage reading range DC (min.)(mV) | 0.1 | Basic accuracy (+/-)(%) | 1 |
DC resistance(kΩ/V) | 10 | Display (counts) | 2000 | Frequency range(Hz) | 40 Hz - 400 Hz |
Product size (height)(mm) | 230 | Product size (width)(mm) | 35 | Weight(g) | 140 |
Reading category | CAT III 250 V | Voltage metering | AC/DC | Display (details) | Digital |
Interfaces | none | Measurement type | Average | Multimeter type (category) | Handheld multimeter |
This page is VC82 Handheld multimeter, part number 121511-BP.
You can find the detail information about specifications and dimensions on part number 121511-BP.
Configure
Basic Attributes
Calibration service
Basic accuracy(%)
Displays (type, size, resolution)
Reading range - resistance
Power supply (details)
Calibrated to
Filter by standard shipping days
Optional Attributes
Part Number |
---|
121766-BP |
1241320-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Basic accuracy (%) | Displays (type, size, resolution) | Reading range - resistance | Calibration service | Power supply (details) | Calibrated to |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 106.21 € | 1 | Available | 3 Days | 0.8 | 2000 digits | 0 - 20 | - | 3 V/DC (2 x LR44) | ISO standards | |
143.16 € | 1 | Available | 14 Days | - | - | 0.1 Ω – 20 MΩ | 10 Calibration Values per area; VDC, VAC, ADC, AAC, Ohm, capacity, frequency, temperature | 2 button cells (LR44) | DAkkS standards |