Manufacturer part number: 1181968-BP
Brand: VOLTCRAFT
Price: 153.03 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1181968-BP
Camera resolution(pix) | 640 x 480 | Field of view(°) | 54 | Focus | 30 – 60 mm |
---|---|---|---|---|---|
IP rating | IP67 | Max. bend radius(mm) | 45 | Min. focusing distance(mm) | 30 |
Probe diameter(mm) | 6.5 | Probe length(m) | 1 | Ambient temperature(°C) | 0 - 45 |
Weight(g) | 96 | Light source | 4 LEDs, white | Power supply (details) | From main unit |
Endoscope features | LED lit | Endoscope type (category) | Endsocope probe | Suitable for (endoscope) | VOLTCRAFT BS-350XIPSD |
This page is 90° side-view Endoscope camera probe, part number 1181968-BP.
You can find the detail information about specifications and dimensions on part number 1181968-BP.