BS-30XHR Endoscope

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1086336-BP

Part Number
1086336-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 Digital zoom(x) 2 Display resolution(pix) 960 x 240
Field of view(°) 54 Focus 6 cm - ∞ IP rating IP67 (probe)
Max. bend radius(mm) 45 Min. focusing distance(mm) 60 Probe diameter(mm) 8
Probe length(m) 88 Ambient temperature(°C) 0 bis +45 Weight(g) 330
Light source 4 LEDs white Power supply (details) 4 x 1.5 V battery type AA Endoscope features High-resolution
Endoscope type (category) Endoscope

This page is BS-30XHR Endoscope, part number 1086336-BP.
You can find the detail information about specifications and dimensions on part number 1086336-BP.

Tech Support