Manufacturer part number: 1590245-BP
Brand: VOLTCRAFT
Price: 268.89 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1590245-BP
Field of view(°) | 107 | Focus | 5 - 60 cm | Min. focusing distance(mm) | 5 |
---|---|---|---|---|---|
Probe diameter(mm) | 28 | Product size (length)(mm) | 235 | Product size (dia.)(mm) | 28 |
Ambient temperature(°C) | -20 to +70 | Weight(g) | 334 | Light source | 12 LEDs |
Power supply (details) | 3-4.2 | Endoscope features | Incl. transmitter | Endoscope type (category) | Camera attachment |
Suitable for (endoscope) | Voltcraft |
This page is Camera head with transmitter dia 28 mm, part number 1590245-BP.
You can find the detail information about specifications and dimensions on part number 1590245-BP.