Centering holder

Centering holder
  • Volume Discount

Product Details:

Manufacturer part number: 1544026-BP

Brand: VOLTCRAFT

Price: 60.69

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1544026-BP

Part Number
1544026-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.69 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Probe diameter(mm) 28 Product size (length)(mm) 80 Product size (width)(mm) 114
Ambient temperature(°C) -20 °C - 6 Weight(g) 190 Endoscope type (category) Centring attachment
Suitable for (endoscope) Voltcraft

This page is Centering holder, part number 1544026-BP.
You can find the detail information about specifications and dimensions on part number 1544026-BP.

Tech Support