Manufacturer part number: 1544027-BP
Brand: VOLTCRAFT
Price: 118.75 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1544027-BP
Camera resolution(pix) | 640 x 480 | Digital zoom(x) | 2 | Display resolution(pix) | 960 x 240 |
---|---|---|---|---|---|
Focus | 30 – 60 mm | IP rating | IP67 (probe) | Max. bend radius(mm) | 45 |
Probe diameter(mm) | 8 | Probe length(m) | 88 | Weight(g) | 279 |
Light source | 4 white LEDs | Power supply (details) | 4 x 1.5 V AA battery | Endoscope features | Wi-Fi |
Endoscope type (category) | Endoscope |
This page is Endoscope BS-310XWIFI, part number 1544027-BP.
You can find the detail information about specifications and dimensions on part number 1544027-BP.