Manufacturer part number: 1214310-BP
Brand: VOLTCRAFT
Price: 1,207.92 €
Delivery time: 52 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1214310-BP
Camera resolution(pix) | 640 x 480 | Field of view(°) | 107 | Focus | 5 - 60 cm |
---|---|---|---|---|---|
IP rating | IP67 | Max. bend radius(mm) | 100 | Min. focusing distance(mm) | 50 |
Probe diameter(mm) | 28 | Probe length(m) | 25 | Ambient temperature(°C) | -20 up to +60ºC |
Weight(g) | 6.5 | Compatible with (details) | BS-1000 | Light source | 16 LEDs, white, dimmable |
Power supply (details) | BS-500 or BS-1000T | Endoscope features | Swivelling | Endoscope type (category) | Endsocope probe |
Suitable for (endoscope) | VOLTCRAFT BS-1000T |
This page is Endoscope camera dia. 28 mm, part number 1214310-BP.
You can find the detail information about specifications and dimensions on part number 1214310-BP.