Manufacturer part number: 409211-BP
Brand: VOLTCRAFT
Price: 213.16 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
409211-BP
Camera resolution(pix) | 320 x 240 | Field of view(°) | 54 | Focus | 10 - 50 mm |
---|---|---|---|---|---|
IP rating | IP67 | Max. bend radius(mm) | 45 | Min. focusing distance(mm) | 10 |
Probe diameter(mm) | 3.9 | Probe length(m) | 1 | Product size (length)(mm) | 1 |
Product size (dia.)(mm) | 3.9 | Ambient temperature(°C) | 0 - 45 | Weight(g) | 50 |
Compatible with (details) | BS-300XWIFI | Light source | 2 LEDs (white) | Power supply (details) | via endoscope |
Endoscope features | LED lit | Endoscope type (category) | Endsocope probe | Suitable for (endoscope) | VOLTCRAFT BS-30XHR |
This page is Flexible Endoscope Camera, part number 409211-BP.
You can find the detail information about specifications and dimensions on part number 409211-BP.