Manufacturer part number: 1601759-BP
Brand: VOLTCRAFT
Price: 26.77 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1601759-BP
V AC reading range (max.)(V) | 1000 | V AC reading range (min.)(V) | 12 | IP rating | IP65 |
---|---|---|---|---|---|
Frequency range | 40 Hz - 400 Hz | Max. frequency(Hz) | 400 | Min. frequency(Hz) | 40 |
Product size (height)(mm) | 25 | Product size (length)(mm) | 155 | Product size (width)(mm) | 23 |
Reading category | CAT IV 1000 V | Weight(g) | 55 | Calibrated to | Manufacturer's standards (no certificate) |
Display type | Vibration | Reading type (voltage testers) | Phase | Voltage tester type (category) | Non-contact voltage tester |
This page is MS-540 Non-contact voltage tester, part number 1601759-BP.
You can find the detail information about specifications and dimensions on part number 1601759-BP.