MS-540 SE Multi-tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1692261-BP
1713707-BP
Part NumberStandard Unit PriceVolume DiscountShipping Days?Display (details) Power supply (details)

18.86 €

Available 2 Days LED
Vibration
Sound
2x AAA battery

70.40 €

Available 2 Days --

Loading...

  1. 1

Basic information

Product size (height)(mm) 23 Product size (length)(mm) 155 Product size (width)(mm) 25
Reading category CAT IV 1000 V Weight(g) 55 Calibrated to Manufacturer's standards (no certificate)
Voltage tester type (category) Multifunction tester

Additional Products in this Category

Tech Support