MS-590 Phase and rotary field tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1680341-BP

Part Number
1680341-BP
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?

35.90 €

Available 2 Days

Loading...

  1. 1

Basic information

V AC reading range (max.)(V) 1000 V AC reading range (min.)(V) 20 IP rating IP65
Frequency range 400 Hz (max) Max. frequency(Hz) 400 Product size (height)(mm) 167
Product size (length)(mm) 25 Product size (width)(mm) 23 Reading category CAT IV 1000 V
Weight(g) 78 Display (details) LED
Vibration
Acoustics
Power supply (details) 2 x AAA, 3
Calibrated to Manufacturer's standards (no certificate) Display type Vibration Reading type (voltage testers) Rotating magnetic field
Voltage tester type (category) Phase and EMF tester

This page is MS-590 Phase and rotary field tester, part number 1680341-BP.
You can find the detail information about specifications and dimensions on part number 1680341-BP.

Additional Products in this Category

Tech Support