pH measuring probe PH06

pH measuring probe PH06
  • Volume Discount

Product Details:

Manufacturer part number: 1599498-BP

Brand: VOLTCRAFT

Price: 80.60

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1599498-BP

Part Number
1599498-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 25 Product size (length)(mm) 1260 Product size (width)(mm) 25
Weight(g) 70 Type (misc.) PH-measuring probe Accessory type (diagnostics) Probe
Calibrated to Manufacturer's standards (no certificate)

This page is pH measuring probe PH06, part number 1599498-BP.
You can find the detail information about specifications and dimensions on part number 1599498-BP.

Tech Support