• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Rigid Endoscope camera probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1285871-BP

Part Number
1285871-BP
Part NumberStandard Unit PriceVolume DiscountShipping Days?

58.11 €

Available 2 Days

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 Field of view(°) 54 Focus 30 – 60 mm
IP rating IP67 Min. focusing distance(mm) 30 Probe diameter(mm) 6
Probe length(m) 34.5 Ambient temperature(°C) 0 - 45 Weight(g) 268
Compatible with (details) BS-300XRSD Light source 4 LEDs, white Power supply (details) From the main unit
Endoscope features LED lit Endoscope type (category) Endsocope probe Suitable for (endoscope) VOLTCRAFT BS-250XWSD

This page is Rigid Endoscope camera probe, part number 1285871-BP.
You can find the detail information about specifications and dimensions on part number 1285871-BP.

Additional Products in this Category

Tech Support