• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spare battery for DSO 6000 oscilloscope series

Spare battery for DSO 6000 oscilloscope series
  • Volume Discount

Product Details:

Manufacturer part number: 1611425-BP

Brand: VOLTCRAFT

Price: 93.68

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1611425-BP

Part Number
1611425-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

93.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 23 Product size (length)(mm) 119 Product size (width)(mm) 97
Weight(g) 0.36 Calibrated to Manufacturer's standards (no certificate)

This page is Spare battery for DSO 6000 oscilloscope series, part number 1611425-BP.
You can find the detail information about specifications and dimensions on part number 1611425-BP.

Tech Support