Manufacturer part number: 126696-BP
Brand: VOLTCRAFT
Price: 22.35 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
126696-BP
Assembly dimensions(mm) | 68.5 x 33 | Digit height(mm) | 14 | Product size (depth)(mm) | 15 |
---|---|---|---|---|---|
Product size (height)(mm) | 36 | Product size (length)(mm) | 15 | Product size (width)(mm) | 72 |
Recess height(mm) | 33 | Recess width(mm) | 68.5 | Sample rate(s) | 2/10 |
Accuracy (details)(°C) | ±1 | Temperature range(°C) | -30 to +70 | Temperature resolution(°C) | 0,1 |
Universal reading range (max.)(°C) | +70 | Universal reading range (min.)(°C) | -30 | Operating voltage | 3 |
Type (misc.) | 72 x 36 mm | Colour | Black | Display type | LCD |
Panel meter type (category) | Digital rack-mount meter | Reading type | Temperature |
This page is TCM 320 Digital Temperature Switching Module, part number 126696-BP.
You can find the detail information about specifications and dimensions on part number 126696-BP.