Test equipment bag medium VC-300 (Part Numbers)

Test equipment bag medium VC-300
  • Volume Discount

Product Details:

Manufacturer part number: 491627-BP

Brand: VOLTCRAFT

Price: 32.15

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

491627-BP

Part Number
491627-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.15 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Inside height(mm) 210 Inside width(mm) 160 Internal depth(mm) 50
Compatible with (details) VC830 Colour Black Material Polyurethane
Tester bag type (category) Test equipment bag

This page is Test equipment bag medium VC-300, part number 491627-BP.
You can find the detail information about specifications and dimensions on part number 491627-BP.

Tech Support