Test equipment bag VC50 / 60

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1386335-BP

Part Number
1386335-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Inside height(mm) 270 Inside width(mm) 77 Internal depth(mm) 45
Compatible with (details) VC-60 series Colour Black Material PVC, 600D
Tester bag type (category) Test equipment bag

This page is Test equipment bag VC50 / 60, part number 1386335-BP.
You can find the detail information about specifications and dimensions on part number 1386335-BP.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360