Manufacturer part number: 631769-BP
Brand: VOLTCRAFT
Price: 60.69 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
631769-BP
Camera resolution(pix) | 640 x 480 | Field of view(°) | 54 | Focus | 60 mm - ∞ |
---|---|---|---|---|---|
Max. bend radius(mm) | 45 | Min. focusing distance(mm) | 60 | Probe diameter(mm) | 8 |
Probe length(m) | 93 | Product size (height)(mm) | 32 | Product size (length)(mm) | 1140 |
Product size (width)(mm) | 40 | Ambient temperature(°C) | 0 - 45 | Weight(g) | 300 |
Light source | 4 white LEDs | Power supply (details) | 5-V/DC via USB | Endoscope features | Focus |
Endoscope type (category) | USB endoscope |
This page is USB Endoscope BS-17+ Probe dia: 8 mm, part number 631769-BP.
You can find the detail information about specifications and dimensions on part number 631769-BP.