VC40 Mains outlet tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1509105-BP

Part Number
1509105-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Current consumption(mA) 11 Product size (length)(mm) 69 Product size (dia.)(mm) 67
Reading category CAT II 300 V Weight(g) 80 Calibrated to Manufacturer's standards (no certificate)
Voltage tester type (category) Mains outlet tester

This page is VC40 Mains outlet tester, part number 1509105-BP.
You can find the detail information about specifications and dimensions on part number 1509105-BP.

Tech Support