VC-310 Clamp meter

VC-310 Clamp meter
  • Volume Discount

Product Details:

Manufacturer part number: 1307542-BP

Brand: VOLTCRAFT

Price: 40.72

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1307542-BP

Part Number
1307542-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.72 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Amperage reading range AC (max.)(A) 200 A AC reading range (min.)(A) 0.001 Basic accuracy (+/-)(%) 2.5
Frequency range(Hz) 50/60 Opening range of current clamps(mm) 16 Product size (height)(mm) 158
Product size (width)(mm) 60 Weight(g) 150 Display (counts) 2000
Reading category CAT III 300 V Type (manufacturer type) VC-310 Current reading AC
Calibrated to Manufacturer's standards (no certificate) Display (digital/mechanical/analogue) Digital Multimeter type (category) Clamp meter

This page is VC-310 Clamp meter, part number 1307542-BP.
You can find the detail information about specifications and dimensions on part number 1307542-BP.

Tech Support