Manufacturer part number: 1419512-BP
Brand: VOLTCRAFT
Price: 87.13 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419512-BP
Amperage reading range AC (max.)(A) | 200 | A AC reading range (min.)(A) | 0.01 | A DC reading range (max.)(A) | 200 |
---|---|---|---|---|---|
Amperage reading range DC (min.)(A) | 0.01 | Basic accuracy (+/-)(%) | 0.7 | Frequency range(Hz) | 45 - 400 |
Opening range of current clamps(mm) | 17 | Product size (height)(mm) | 175 | Product size (length)(mm) | 34 |
Product size (width)(mm) | 60 | Reading range - capacity(mF) | 0.001 nF - 20 | Reading range - resistance(MΩ) | 0.1 Ω – 20 MΩ |
Temperature reading range (max.)(°C) | +1000 | Temperature reading range (min.)(°C) | -40 | V AC reading range (max.)(V) | 600 |
V AC reading range (min.)(mV) | 0.001 | Voltage DC reading range (max.)(V) | 600 | Voltage reading range DC (min.)(V) | 0.001 |
Weight(g) | 152 | Display (counts) | 2000 | Power supply (details) | 2x AAA battery |
Reading category | CAT III 300 V | Type (manufacturer type) | VC-335 | Current reading | AC/DC |
Voltage metering | AC/DC | Calibrated to | Manufacturer's standards (no certificate) | Display (digital/mechanical/analogue) | Digital |
Measurement type | True RMS | Multimeter type (category) | Clamp meter |
This page is VC-335 Clamp meter, part number 1419512-BP.
You can find the detail information about specifications and dimensions on part number 1419512-BP.