Manufacturer part number: 1188090-BP
Brand: VOLTCRAFT
Price: 278.76 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1188090-BP
Interfaces (function generators) | USB | No. of channels (LOV)(ch) | 1-channel | ARB frequency range(MHz) | 1 Hz - 25 |
---|---|---|---|---|---|
Distortion factor (sine) | -50 dBc | Frequency range | 50 MHz (max) | Max. frequency(MHz) | 50 |
Frequency range (square wave)(MHz) | 1 Hz - 5 | Frequency range (sine)(MHz) | 1 Hz - 50 | Frequency range (triangle)(MHz) | 1 Hz - 10 |
Frequency reading (external) | DC - 50 MHz | Graphics memory | 4 kSa | Impedance(Ω) | 50 |
Input resistance(kΩ) | >100 | Power supply (details) | USB | Product size (height)(mm) | 122 |
Product size (width)(mm) | 206 | Resolution(Bit) | 12 | Weight(g) | 400 |
Calibrated to | Manufacturer's standards (no certificate) | Display (test equipment) | LED | Function generator type (category) | USB |
Signal output type(s) | Sine, rectangle, saw-tooth, trapezium, arbitrary, Gaussian's noise, white noise, AM/FM |
This page is Arbitrary USB DDS function generator DDS -3025, part number 1188090-BP.
You can find the detail information about specifications and dimensions on part number 1188090-BP.