Manufacturer part number: 123800-BP
Brand: VOLTCRAFT
Price: 174.89 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
123800-BP
No. of channels (LOV)(ch) | 1-channel | Power supply | AC | Distortion factor (sine) | < 0.1 |
---|---|---|---|---|---|
Frequency range | 1Hz -250 | Max. frequency(MHz) | 250 | Frequency range (square wave)(MHz) | 1 Hz - 250 |
Frequency range (sine)(MHz) | 1 Hz - 250 | Frequency range (triangle)(MHz) | 1 Hz - 250 | Offset(V) | -2.5V to +2.5 |
Output (Amperage) | 0.1 to 5Vpp | Power supply (details) | 230 | Product size (height)(mm) | 73 |
Product size (width)(mm) | 225 | Product size (length)(mm) | 212 | Resolution(Bit) | 1 |
Square wave slew rate(ns) | < 10 | Calibrated to | Manufacturer's standards (no certificate) | Display (details) | LCD |
Display (test equipment) | LCD | Function generator type (category) | Mains-powered | Signal output type(s) | Sine, triangle, rectangle (TTL) |
This page is FG 250D Function generator Mains-powered, part number 123800-BP.
You can find the detail information about specifications and dimensions on part number 123800-BP.