Manufacturer part number: 1589986-BP
Brand: VOLTCRAFT
Price: 726.93 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1589986-BP
Part Number
|
---|
1589986-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
726.93 € | 1 | Available | 3 Days |
Loading...
Input voltage range(V) | 500 ΜV/div to 10 V/div | Bandwidth(MHz) | 100 | Channel sample rate(MSa/s) | 1 |
---|---|---|---|---|---|
Display type/resolution(pix) | 800 x 480 | Input impedance(MΩ) | 1 | Channel memory depth(kpts) | 64 |
No. of analogue inputs | 4 | Power supply (details)(V AC) | 100-240 Vrms, 45 Hz to 440 Hz, | Product size (height)(mm) | 142 |
Product size (length)(mm) | 313 | Product size (width)(mm) | 108 | Resolution (measurement equipment)(Bit) | 8 |
Screen size(cm) | 17,7 cm (7") | Weight(kg) | 2.8 | Time base range | 2 nS-100 S/div |
Vertical deflection | 500 μV - 10 V/div | Reading category | CAT II 300 V | Calibrated to | Manufacturer's standards (no certificate) |
Displays (type, size, resolution) | TFT colour display | Input coupling | AC/DC/GND | Oscilloscope features | Digital storage (DSO) |
Interfaces (components) | USB 2.0 port B | Oscilloscope type (category) | Digital |
This page is DSO-1104E 4-channel Storage Oscilloscope, part number 1589986-BP.
You can find the detail information about specifications and dimensions on part number 1589986-BP.