DSO-2020 USB Oscilloscope (1238845-BP)

DSO-2020 USB Oscilloscope 1238845-BP
  • Volume Discount

Product Details:

Manufacturer part number: 1238845-BP

Brand: VOLTCRAFT

Price: 323.17

Delivery time: 9 Days


Technical Data:

Calibration service: 5 measured values per range up to 500 MHz

Calibrated to: ISO standards


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1238845-BP

Part Number
1238845-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibration service Calibrated to

323.17 €

1 Available 9 Days 5 measured values per range up to 500 MHzISO standards

Loading...

  1. 1

Basic information

Input voltage range(V) 5 Bandwidth(MHz) 20 Channel sample rate(MSa/s) 48
Input impedance(MΩ) 1 Channel memory depth(kpts) 1 No. of analogue inputs 2
Power supply (details)(V AC) USB Product size (height)(mm) 125 Product size (length)(mm) 205
Product size (width)(mm) 38 Resolution (measurement equipment)(Bit) 8 Weight(kg) 430
Time base range 1 ns/div - 5000 s/div Vertical deflection 10 mV - 5 V/div Reading category CAT I
Input coupling DC Oscilloscope features Digital storage (DSO) Interfaces (components) USB
Oscilloscope type (category) USB Oscilloscope

Tech Support