Manufacturer part number: 1182107-BP
Brand: VOLTCRAFT
Price: 716.01 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1182107-BP
Input voltage range(V) | 40 | Bandwidth(MHz) | 70 | Channel sample rate(MSa/s) | 200 |
---|---|---|---|---|---|
Input impedance(MΩ) | 1 | Channel memory depth(kpts) | 16 | No. of analogue inputs | 4 |
Power supply (details)(V AC) | 115 V/AC; 230 | Product size (height)(mm) | 190 | Product size (length)(mm) | 255 |
Product size (width)(mm) | 45 | Resolution (measurement equipment)(Bit) | 8 | Weight(kg) | 1 |
Time base range | 5 ns/div - 1000 s/div | Vertical deflection | 10 mV - 5 V/div | Reading category | CAT I |
Calibrated to | Manufacturer's standards (no certificate) | Input coupling | AC, DC, GND | Oscilloscope features | Function generator |
Interfaces (components) | USB | Oscilloscope type (category) | USB Oscilloscope |
This page is DSO-2064G USB Oscilloscope, part number 1182107-BP.
You can find the detail information about specifications and dimensions on part number 1182107-BP.