Manufacturer part number: 1490962-BP
Brand: VOLTCRAFT
Price: 479.89 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1490962-BP
Input voltage range(V) | 35 | Bandwidth(MHz) | 200 | Channel sample rate(MSa/s) | 250 |
---|---|---|---|---|---|
Input impedance(MΩ) | 1 | Channel memory depth(kpts) | 16 | No. of analogue inputs | 4 |
Power supply (details)(V AC) | USB | Product size (height)(mm) | 100 | Product size (length)(mm) | 190 |
Product size (width)(mm) | 35 | Resolution (measurement equipment)(Bit) | 8 | Weight(kg) | 900 |
Time base range | 2 ns/div - 1000 s/div | Vertical deflection | 2 mV – 10 V/div | Reading category | CAT I |
Calibrated to | Manufacturer's standards (no certificate) | Input coupling | AC, DC, GND | Oscilloscope features | Spectrum analyzer |
Interfaces (components) | USB | Oscilloscope type (category) | USB Oscilloscope |
This page is DSO-3204 USB Oscilloscope, part number 1490962-BP.
You can find the detail information about specifications and dimensions on part number 1490962-BP.