Manufacturer part number: 1409505-BP
Brand: VOLTCRAFT
Price: 315.92 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1409505-BP
Input voltage range(V) | 35 | Bandwidth(MHz) | 70 | Channel sample rate(MSa/s) | 250 |
---|---|---|---|---|---|
Input impedance(MΩ) | 1 | Channel memory depth(kpts) | 6 | No. of analogue inputs | 2 |
Power supply (details)(V AC) | Battery pack, USB | Product size (height)(mm) | 35 | Product size (length)(mm) | 200 |
Product size (width)(mm) | 120 | Resolution (measurement equipment)(Bit) | 8 | Weight(kg) | 300 |
Time base range | 4 ns - 1h/div | Vertical deflection | 10 mV - 5 V/div | Reading category | CAT I |
Calibrated to | Manufacturer's standards (no certificate) | Input coupling | DC AC GND | Oscilloscope features | Digital storage (DSO) |
Interfaces (components) | USB | Oscilloscope type (category) | USB Oscilloscope |
This page is USB Oscilloscope 70 MHz, part number 1409505-BP.
You can find the detail information about specifications and dimensions on part number 1409505-BP.