• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Alligator clip set, 4 mm socket

Alligator clip set, 4 mm socket
  • Volume Discount

Product Details:

Manufacturer part number: 1619406-BP

Brand: VOLTCRAFT

Price: 15.87

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1619406-BP

Part Number
1619406-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Clamping range diameter(mm) 30 Nominal current(A) 10
Nominal voltage(V) 600 Jack diameter(mm) 4 Tip diameter(mm) 2
Product size (length)(mm) 118 Temperature range(°C) 0 ~ 40 Tip length(mm) 18
Connector type (category) Alligator clip set Connection (components) 4 mm socket Material (tip) Copper
Plug features Insulated Reading category CAT IV 600 V

This page is Alligator clip set, 4 mm socket, part number 1619406-BP.
You can find the detail information about specifications and dimensions on part number 1619406-BP.

Tech Support