Manufacturer part number: 1603010-BP
Brand: VOLTCRAFT
Price: 4.45 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1603010-BP
Colour | Black | Cable cross section(mm²) | 0.83 | Cable length(m) | 1 |
---|---|---|---|---|---|
Nominal current(A) | 10 | Nominal voltage(V) | 60 | Temperature range(°C) | 0 ~ 40 |
Diameter/connector type(mm) | 4 | Connector/ Input type A | 4 mm plug | Connector / Output type B | 4 mm plug |
Contact material | Ni | Cable type (category) | Test lead | Material | PVC |
Plug features | Nestable |
This page is MSB-100 test lead, part number 1603010-BP.
You can find the detail information about specifications and dimensions on part number 1603010-BP.