Test lead MSL-102

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579022-BP

Part Number
1579022-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 1 Nominal current(A) 1 Nominal voltage(V) 60
Jack diameter(mm) 4 Product size (height)(mm) 1084 Product size (width)(mm) 17
Temperature range(°C) -10 °C ~ 70 Diameter/connector type(mm) 4 Connector/ Input type A 4 mm plug
Contact material Copper Cable type (category) Test lead Material PVC

This page is Test lead MSL-102, part number 1579022-BP.
You can find the detail information about specifications and dimensions on part number 1579022-BP.

Tech Support