Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
934853184
Cable length(m) | 2 | Nominal voltage(V) | 63 | Cable diameter(mm) | 10.40 |
---|---|---|---|---|---|
Cross-section (sensor/actuator wiring)(mm²) | 1.50 | Max. temperature(°C) | +125 | Min. temperature(°C) | -40 |
No. of pins (RJ) | 5 | Nominal current(A) | 16 | Thread type connection side | M12 |
Coding | L | Colour | Blue | Connector standard | Sensor connector |
Connector type | Socket | Seal type | Screw-on | Sensor/actuator cable features | PUR jacket |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Cable colour | Black |
This page is Sensor / actuator connector, assembled, M12 Plug, Socket, part number 934853184.
You can find the detail information about specifications and dimensions on part number 934853184.
Configure
Basic Attributes
Optional Attributes