Built-in connector M12 plug, straight

Built-in connector M12 plug, straight
  • Volume Discount

Product Details:

Manufacturer part number: 11609

Brand: LUMBERG AUTOMATION

Price: 1.85

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11609

Part Number
11609
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) 250 Connector cross-section (max.)(mm²) 0.50 Contamination level 3
Cross section(mm²) 0.5 (0.75) mm² (Litze/Massiv) Insulation resistance(Ω) > 109 Max. temperature(°C) +80
Min. temperature(°C) -25 No. of pins (RJ) 4 Nominal current(A) 4
Nominal current (details)(A) 4 Nominal voltage (details)(V) 250 Number of pins 4
Resistance(mΩ) ≤ 5 Temperature range(°C) -25 - +80 Test voltage 0.8 kV/ 60 sec
Thread type connection side M12 Sensor/actuator connectivity fittings Push-fit Type (misc.) Plug, panel-mounted
Connection Soldering Coding A Connection (components) Soldering
Connector standard Sensor connector Connector type Plug, straight Contact material CuZn
Contact surface Gold plated Seal type Renk cover Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Built-in connector M12 plug, straight, part number 11609.
You can find the detail information about specifications and dimensions on part number 11609.

Tech Support