Actuator-Sensor-Connecting Cable, M12 Plug Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12093

Part Number
12093
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) 30 Contamination level 3 Cross-section (sensor/actuator wiring)(mm²) 0.34
Max. temperature(°C) +80 Min. temperature(°C) -25 No. of pins (RJ) 3
Nominal current(A) 4 Nominal current (details)(A) 4 Nominal voltage (details)(V) 63
Number of pins 5 Temperature range(°C) -25 - +80 Thread type connection side M12
Type (misc.) M12-plug, straight / free end Connection (components) Open end cable Connector standard Sensor connector
Connector type Plug, straight Contact material CuZn Contact surface Gold plated
Material (details) Sheath: PVC Seal type Screw-on Sensor/actuator cable features Shake-proof
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Black

This page is Actuator-Sensor-Connecting Cable, M12 Plug Straight, part number 12093.
You can find the detail information about specifications and dimensions on part number 12093.

Tech Support