Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 9767 70 04
Nominal current(A) | 3 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 24 | Cable Ø (max.)(mm) | 4 | Cable Ø (min.)(mm) | 2.5 |
Connection angle(°) | 180 | Cross section(mm²) | 0.25 | Cross section (max.)(mm²) | 0.25 |
Cross-section range | 0.25 mm² (max) | Max. temperature(°C) | +85 | Min. temperature(°C) | 55 |
Nominal current (details)(A) | 3 | Nominal voltage (details)(V) | 60 | Series (connectors) | 719 |
Contamination level | 1 | Connection (components) | Soldering | Connector type | Plug |
Connector type (category) | Bullet connector | Contact material | Au (gold) | Seal type | Snab in |
Type (misc.) | Cable connector |
This page is Cable plug connector with strain relief, part number 09 9767 70 04.
You can find the detail information about specifications and dimensions on part number 09 9767 70 04.
Part Number |
---|
09 9747 70 03 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Total number of pins |
---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 3 | 3 |