Cable plug connector, shieldable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 4813 00 05

Part Number
99 4813 00 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.48 €

1 Available 50 Days

Loading...

  1. 1

Basic information

Nominal current(A) 6 Nominal voltage(V) 250 Connection direction straight
AWG 20 Cable diameter(mm) 4 - 8 Cable Ø (max.)(mm) 8
Cable Ø (min.)(mm) 4 Connection angle(°) 180 Cross section(mm²) 0.75
Cross section (max.)(mm²) 0.75 Cross-section range 0.75 mm² (max) Number of pins 5
Total number of pins 5 Nominal current (details)(A) 6 Nominal voltage (details)(V) 250
Series (connectors) 440 Contamination level 1 Connection (components) Soldering
Connector type Plug Connector type (category) Bullet connector Contact material Gold plated
Seal type Push-pull Type (misc.) Cable connector

This page is Cable plug connector, shieldable, part number 99 4813 00 05.
You can find the detail information about specifications and dimensions on part number 99 4813 00 05.

Tech Support