Female angled connector, metal lock, screw terminal connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 0430 24 04
99 0436 24 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
No. of pins (RJ) Number of pins Nominal voltage (details)
(V)
Type (misc.)

14.81 €

1 Available 3 Days 25044250Angled socket M12 x 1, metal lock

17.99 €

1 Available 3 Days 6055125Angled socket M12 x 1, metallic lock

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction right angle Cable diameter(mm) 4–6
Connector cross section(mm²) Max 0.75 Connector cross-section (max.)(mm²) 0.75 Max. temperature(°C) +85
Min. temperature(°C) -25 Nominal current (details)(A) 4 Thread type M12
Thread type connection side M12 Contamination level 3 Connection side A (sensors/actuators) M12 socket, right angle
Connection side B (sensors/actuators) Customisable Connection (components) Spring-loaded Connector standard Sensor connector
Connector type Socket Contact material CuZn Contact surface Gold plated
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support