Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 9748 70 03 |
09 9764 70 04 |
09 9790 71 05 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Total number of pins | |
---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 3 | 3 | ||
7.92 € | 1 | Available | 44 Days | 4 | 4 | ||
10.07 € | 1 | Available | 3 Days | 5 | 5 |
Loading...
Nominal current(A) | 3 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 24 | Cable Ø (max.)(mm) | 5 | Cable Ø (min.)(mm) | 3.6 |
Connection angle(°) | 180 | Cross section(mm²) | 0.25 | Cross section (max.)(mm²) | 0.25 |
Cross-section range | 0.25 mm² (max) | Max. temperature(°C) | +70 | Min. temperature(°C) | -20 |
Nominal current (details)(A) | 3 | Nominal voltage (details)(V) | 60 | Series (connectors) | 719 |
Contamination level | 1 | Connection (components) | Soldering | Connector type | Connector |
Connector type (category) | Bullet connector | Contact material | Au (gold) | Seal type | snab in |
Type (misc.) | Cable socket |