Female cable connector, shieldable, solder (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 3360 00 03
99 3362 00 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
No. of pins (RJ) Number of pins Nominal voltage (details)
(V)

20.23 €

1 Available 3 Days 603360

20.23 €

1 Available 3 Days 304430

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction straight Cable diameter(mm) 3.5 - 5
Connector cross section(mm²) 0.25 Connector cross-section (max.)(mm²) 0.25 Insulation resistance(Ω) > 1010
Max. temperature(°C) +85 Min. temperature(°C) -40 Nominal current (details)(A) 4
Thread type M8 Thread type connection side M8 Contamination level 3
Case material PA Connection side A (sensors/actuators) M8 socket, straight Connection side B (sensors/actuators) Customisable
Connection (components) Soldering Connector standard Sensor connector Connector type Socket
Contact material Gold Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector
Type (misc.) Cable connector, M8 x 1, can be shielded

Tech Support