Manufacturer part number: 09 0432 600 04
Brand: BINDER
Price: 8.93 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 0432 600 04
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Connection angle(°) | 180 |
---|---|---|---|---|---|
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Number of pins | 4 |
Total number of pins | 4 | Case material | LCP | Connection (components) | SMT |
Connector type | Socket | Connector type (category) | Mini DIN connector | Contact material | CuSn |
DIN connector features | A-coded | Seal type | Screws |
This page is M12-A integrated socket, part number 09 0432 600 04.
You can find the detail information about specifications and dimensions on part number 09 0432 600 04.