Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 3432 351 04 |
99 3442 352 05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Number of pins | Total number of pins | |
---|---|---|---|---|---|---|---|
14.84 € | 1 | Available | 3 Days | 250 | 4 | 4 | |
15.89 € | 1 | Available | 3 Days | 60 | 5 | 5 |
Loading...
Nominal current(A) | 4 | Connection angle(°) | 180 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Case material | LCP | Connection (components) | SMT |
Connector type | Socket | Connector type (category) | Mini DIN connector | Contact material | CuSn |
DIN connector features | A-coded | Seal type | Screws |