Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0688 700 03 |
09 0692 070 04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Number of pins | Total number of pins | Connector type | |
---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 3 Days | 16 | 2 | 2 | Socket | |
27.85 € | 1 | Available | 3 Days | 12 | 3 | 3 | Sleeve socket |
Loading...
Nominal voltage(V) | 630 | AWG | 16 | Connection angle(°) | 180 |
---|---|---|---|---|---|
Cross-section range | 1.38 mm² (min) | Min. cross section(mm²) | 1.38 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -40 | Case material | PA | Connection (components) | Open end cable |
Connector type (category) | Mini DIN connector | Contact material | CuSn | DIN connector features | S-coded |
Seal type | Screws |