Manufacturer part number: 99 1632 814 04
Brand: BINDER
Price: 27.85 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 1632 814 04
Nominal current(A) | 12 | Nominal voltage(V) | 63 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 16 | Connection angle(°) | 180 | Cross-section range | 1.50 mm² (min) |
Min. cross section(mm²) | 1.50 | Max. temperature(°C) | +85 | Min. temperature(°C) | -40 |
Number of pins | 4 | Total number of pins | 4 | Case material | PA |
Connection (components) | Screws | Connector type | Connector | Connector type (category) | Mini DIN connector |
Contact material | CuZn | DIN connector features | shielding option | Seal type | Screws |
This page is M12-T cable socket, part number 99 1632 814 04.
You can find the detail information about specifications and dimensions on part number 99 1632 814 04.
Part Number |
---|
99 1632 812 04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
27.85 € | 1 | Available | 3 Days |